ID (@25°C) max30 A
-
ID max30 A
-
IDpuls max87 A
-
MountingTHT
-
Operating Temperature range-55 °C to 150 °C
-
PackageTO-247
-
Pin Count4 Pins
-
PolarityN
-
Ptot max219 W
-
QG56 nC
-
QG (typ @10V)56 nC
-
RDS (on) max125 mΩ
-
RDS (on) (@10V) max125 mΩ
-
RthJA max62 K/W
-
RthJC max0.57 K/W
-
Rth0.57 K/W
-
VDS max600 V
-
VGS(th) range3.5 V to 4.5 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Reduced gate charge (Q g)
- Higher V th
- Good body diode ruggedness
- Optimized integrated R g
- Improved dv/dt from 50V/ns
- CoolMOS™ quality with over 12 years manufacturing experience in superjunction technology
Benefits
- Improved effciency especially in light load condition
- Better efficiency in soft switching applications due to earlier turn-off
- Suitable for hard- & soft-switching topologies
- Optimized balance of efficiency and ease of use and good controllability of switching behavior
- High robustness and better efficiency
- Outstanding quality & reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.