IPZ60R041P6

IPZ60R041P6

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPZ60R041P6
IPZ60R041P6


Product details

  • ID (@25°C) max
    77.5 A
  • ID max
    77.5 A
  • IDpuls max
    267 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO-247
  • Pin Count
    4 Pins
  • Polarity
    N
  • Ptot max
    481 W
  • QG
    170 nC
  • QG (typ @10V)
    170 nC
  • RDS (on) max
    41 mΩ
  • RDS (on) (@10V) max
    41 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.26 K/W
  • Rth
    0.26 K/W
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineons CoolMOS™ P6 superjunction MOSFET family is designed to enable higher system efficiency whilst being easy to design in. CoolMOS™ P6 closes the gap between technologies which focus on delivering ultimate performance and those which concentrate more on ease-of-use.

Features

  • Reduced gate charge (Q g)
  • Higher V th
  • Good body diode ruggedness
  • Optimized integrated R g
  • Improved dv/dt from 50V/ns
  • CoolMOS™ quality with over 12 years manufacturing experience in superjunction technology

Benefits

  • Improved effciency especially in light load condition
  • Better efficiency in soft switching applications due to earlier turn-off
  • Suitable for hard- & soft-switching topologies
  • Optimized balance of efficiency and ease of use and good controllability of switching behavior
  • High robustness and better efficiency
  • Outstanding quality & reliability

Applications

Documents

Design resources

Developer community