IPW60R160P6
Active
RoHS Compliant
Lead-free

IPW60R160P6

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPW60R160P6
IPW60R160P6
ea.


Product details

  • ID (@25°C) max
    23.8 A
  • ID max
    23.8 A
  • IDpuls max
    68 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO247
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    176 W
  • QG (typ @10V)
    44 nC
  • QG
    44 nC
  • RDS (on) (@10V) max
    160 mΩ
  • RDS (on) (@ Tj = 25°C) max
    160 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.71 K/W
  • Rth
    0.71 K/W
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPW60R160P6FKSA1
Product Status active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,MY
ea.
in stock
Infineons CoolMOS™ P6 superjunction MOSFET family is designed to enable higher system efficiency whilst being easy to design in. CoolMOS™ P6 closes the gap between technologies which focus on delivering ultimate performance and those which concentrate more on ease-of-use.

Features

  • Reduced gate charge (Q g)
  • Higher V th
  • Good body diode ruggedness
  • Optimized integrated R g
  • Improved dv/dt from 50V/ns
  • CoolMOS™: 12+ years superjunction exp.

Benefits

  • Efficiency improvement in light loads
  • Improved efficiency in soft switching
  • Versatile switching topologies support
  • Efficiency with controllable switching
  • High robustness and better efficiency
  • Outstanding quality and reliability
Documents

Design resources

Developer community