IPW50R199CP

IPW50R199CP

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPW50R199CP
IPW50R199CP


Product details

  • ID (@25°C) max
    17 A
  • ID max
    17 A
  • IDpuls max
    40 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO-247
  • Polarity
    N
  • Ptot max
    139 W
  • QG
    34 nC
  • QG (typ @10V)
    34 nC
  • RDS (on) max
    199 mΩ
  • RDS (on) (@10V) max
    199 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.9 K/W
  • Rth
    0.9 K/W
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CoolMOS™ CP, Infineon's fifth series of CoolMOS™, is designed for hard and soft switching topologies, CCM PFC as well as PWM for ATX, notebook adapter PDP and LCD TV.

Features

  • Lowest figure of merit R on x Q g
  • Ultra low gate charge
  • Extreme dv/dt rate
  • Ultra low R DS(on), ultra low gate charge, very fast switching
  • V th 3 V, g fs very high, internal R g very low
  • High current capability
  • Significant reduction of conduction and switching losses
  • High power density and efficiency for superior power conversion systems
  • Best-in-class price/performance ratio

Applications

Documents

Design resources

Developer community