IPTG044N15NM5
Active and preferred
RoHS Compliant

IPTG044N15NM5

OptiMOS™ 5 power MOSFET 150 V in TOLG package for higher thermal cycling on board performance
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPTG044N15NM5
IPTG044N15NM5
ea.


Product details

  • Budgetary Price €/1k
    2.23
  • ID (@25°C) max
    174 A
  • ID max
    174 A
  • IDpuls max
    696 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLG (HSOG-8)
  • Polarity
    N
  • Ptot max
    300 W
  • QG
    71 nC
  • QG (typ @10V)
    71 nC
  • RDS (on) (@10V) max
    4.4 mΩ
  • RDS (on) max
    4.4 mΩ
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4.6 V
  • VGS(th)
    3.8 V

OPN
IPTG044N15NM5ATMA1
Product Status active and preferred
Infineon Package
Package Name TOLG
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLG
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The OptiMOS™ 5 power MOSFET 150 V IPTG044N15NM5 comes in the improved TO-Leaded package with gullwing leads. With a compatible footprint to TO-Leadless, TOLG allows excellent electrical performance compared to D2PAK 7-pin with ~60 percent board space reduction, offers very low RDS(on) and is optimized to handle high current.

Features

  • Best-in-class technology
  • High current rating
  • Low ringing and voltage overshoot
  • 60% board space reduction
  • Gullwing leads

Benefits

  • High performance capability
  • High system reliability
  • High efficiency and lower EMI
  • Optimized board utilization
  • High thermal cycling on board handling

Applications

Documents

Design resources

Developer community