IPT65R190CFD7
not for new design
RoHS Compliant
Lead-free

IPT65R190CFD7

The 650 V CoolMOS™ CFD7 superjunction MOSFET with integrated fast body diode is the perfect choice for resonant high power topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT65R190CFD7
IPT65R190CFD7


Product details

  • Budgetary Price €/1k
    1.12
  • IDpuls max
    44 A
  • Mounting
    SMT
  • Package
    TOLL
  • Polarity
    N
  • QG
    22 nC
  • RDS (on) (@ Tj = 25°C) max
    190 mΩ
  • RDS (on) (@10V) max
    190 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    650 V

OPN
IPT65R190CFD7XTMA1
Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon’s 650 V CoolMOS™ CFD7 superjunction MOSFET IPT65R190CFD7 in a TOLL package is ideally suited for resonant topologies in industrial applications, such as server, telecom, solar, and EV-charging stations, in which it enables significant efficiency improvements compared to competition.  As a successor to the CFD2 SJ MOSFET family, it comes with reduced gate charge, improved turn-off behavior, and reduced reverse recovery charge enabling highest efficiency and power density as well as additional 50 V breakdown voltage.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
  • Enables high power density
  • Enables better control
  • Kelvin source

Applications

Documents

Design resources

Developer community