IPS040N03L G

IPS040N03L G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPS040N03L G
IPS040N03L G


Product details

  • Ciss
    2900 pF
  • Coss
    1100 pF
  • ID max
    90 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    IPAK SL (TO-251 SL)
  • Polarity
    N
  • Ptot max
    79 W
  • QG (typ @4.5V)
    18 nC
  • QG (typ @10V)
    38 nC
  • RDS (on) (@4.5V LL) max
    5.9 mΩ
  • RDS (on) (@10V) max
    4 mΩ
  • RDS (on) (@4.5V) max
    5.9 mΩ
  • Rth
    1.9 K/W
  • VDS max
    30 V
  • VGS(th) range
    1 V to 2.2 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Ultra low gate and output charge, together with lowest on-state resistance in small footprint packages, make OptiMOS™ 25V the best choice for the demanding requirements of voltage regulator solutions in servers, datacom and telecom applications. OptiMOS™ 30V products are tailored to the needs of power management in notebook by improved EMI behavior, as well as increased battery life. Available in halfbridge configuration (power stage 5x6)

Features

  • Ultra low gate and output charge
  • Lowest on-state resistance in small footprint packages
  • Easy to design in

Benefits

  • Increased battery lifetime
  • Improved EMI behavior making external snubber networks obsolete
  • Saving costs
  • Saving space
  • Reducing power losses

Applications

Documents

Design resources

Developer community