IPQC60T040S7A
Active and preferred
RoHS Compliant
Lead-free

IPQC60T040S7A

600 V CoolMOS™ S7TA SJ MOSFET with integrated temperature sensor in QDAPK BSC (PG-HDSOP-22) for an increased junction temperature sensing accuracy
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPQC60T040S7A
IPQC60T040S7A
ea.


Product details

  • ID (@25°C) max
    54 A
  • IDpuls max
    203 A
  • Mounting
    SMT
  • Package
    Q-DPAK bottom-side cooled
  • Polarity
    N
  • QG
    83 nC
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    40 mΩ
  • RDS (on) (@ Tj = 25°C)
    36 mΩ
  • Special Features
    Slow switching
  • Technology
    CoolMOS™ S7TA
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPQC60T040S7AXTMA1
Product Status active and preferred
Infineon Package
Package Name Q-DPAK bottom-side cooled
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Q-DPAK bottom-side cooled
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The CoolMOS™ S7TA with embedded temperature sensor increases junction temperature sensing accuracy and robustness while enabling easy implementation and functional safety. The device is optimized for low-frequency and high-current switching applications. It is an ideal fit for solid-state relay, Battery Disconnect, and eFuses.The  temperature sensor enhances CoolMOS™ S7A features, allowing the best possible utilization of the power transistor.

Features

  • Optimized price performance
  • Tailored for low-frequency switching 
  • Reduced parasitic source inductance
  • Seamless diagnostics
  • Accurate and fast monitoring over time
  • High current capability
  • Enhanced protection
  • Optimized thermal device utilization
  • Cutting-edge top-side-cooled package

Benefits

  • Minimized conduction losses
  • Increased system performances
  • Allowing more compact design over EMR
  • Lower TCO over prolonged time
  • Enabling higher power density designs
  • Reduction of external sensing elements
  • Best utilization of power transistor
  • 40% more accurate than discrete sensor
  • 4x faster than discrete sensor solution
  • Optimal PCB space utilization
  • Enabling functional safety
  • Best-in-class thermal dissipation
Documents

Design resources

Developer community