IPQC60R017S7A
Active and preferred
RoHS Compliant
Lead-free

IPQC60R017S7A

Infineon’s lowest RDS(on)* A SJ MOSFET in the novel bottom-side-cooled QDPAK package, ideal for low-frequency switching automotive applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPQC60R017S7A
IPQC60R017S7A
ea.


Product details

  • ID max
    30 A
  • IDpuls max
    491 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    Q-DPAK bottom-side cooled
  • Polarity
    N
  • Ptot max
    500 W
  • QG
    196 nC
  • QG (typ @10V)
    196 nC
  • RDS (on) (@ Tj = 25°C) max
    17 mΩ
  • RDS (on) (@ Tj = 25°C)
    15 mΩ
  • Special Features
    Slow switching
  • Technology
    CoolMOS™ S7A
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPQC60R017S7AXTMA1
Product Status active and preferred
Infineon Package
Package Name Q-DPAK bottom-side cooled
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Q-DPAK bottom-side cooled
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The automotive qualified AEC-Q101, 600 V CoolMOS™ S7A SJ MOSFET family is optimized to offer low conduction losses and features the lowest RDS(on) in the market when it comes to high-voltage SJ MOSFETs. It comes with an unprecedented RDS(on) x price figure of merit and is a perfect fit for HV solid state power distribution applications (HV eFuse, Solid State Circuit breaker) and active line rectification. The QDPAK-BSC package provides the intrinsic superior thermal and overload capabilities while enabling customers to utilize standardized SMD cooling and mounting techniques.

Features

  • CoolMOS™ 7 series
  • improved Ron * A

Benefits

  • Minimal conduction losses
  • Increases energy efficiency
  • More compact and easier designs
  • Lower TCO or BOM Cost

Applications

Documents

Design resources

Developer community