IPP60R385CP
not for new design
RoHS Compliant
Lead-free

IPP60R385CP

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    0.79
  • ID max
    9 A
  • ID (@25°C) max
    9 A
  • IDpuls max
    27 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO220
  • Polarity
    N
  • Ptot max
    83 W
  • QG
    17 nC
  • QG (typ @10V)
    17 nC
  • RDS (on) max
    385 mΩ
  • RDS (on) (@10V) max
    385 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.5 K/W
  • Rth
    1.5 K/W
  • VDS max
    600 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
IPP60R385CPXKSA1
Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,MY

Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,MY
CoolMOS™ CP, Infineon's fifth series of CoolMOS™, is designed for hard and soft switching topologies, CCM PFC as well as PWM for ATX, notebook adapter PDP and LCD TV.

Features

  • Lowest figure of merit R on x Q g
  • Ultra low gate charge
  • Extreme dv/dt rate
  • Ultra low R DS(on), ultra low gate charge, very fast switching
  • V th 3 V, g fs very high, internal R g very low
  • High current capability
  • Significant reduction of conduction and switching losses
  • High power density and efficiency for superior power conversion systems
  • Best-in-class price/performance ratio

Applications

Documents

Design resources

Developer community