Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPP60R040S7
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPP60R040S7

END OF LIFE
Infineon’s best price performance Superjunction MOSFET for low frequency switching applications in TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    2.63
  • IDpuls max
    207 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220
  • Polarity
    N
  • QG
    83 nC
  • QG (typ @10V)
    83 nC
  • RDS (on) (@10V) max
    40 mΩ
  • RDS (on) max
    40 mΩ
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPP60R040S7XKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
With a design optimized for low conduction losses, the 600V CoolMOS™ S7 Superjunction MOSFET (IPP60R040S7) in TO-220 features an optimal RDS(on) x price for low switching frequency applications, such as active bridge rectifiers, in-rush relays, PLCs , HV DC lines, power solid state relays and solid-state circuit breakers. The 600V CoolMOS™ S7 SJ MOSFET achieves higher energy efficiency and reduces BOM expenses.

Features

  • Optimized for conduction performance
  • Improved thermal resistance
  • High pulse current capability

Benefits

  • Minimal conduction losses
  • Increase energy efficiency
  • More compact and easier designs
  • Eliminates or reduces heat sinks
  • Lower TCO or BOM Cost
Documents

Design resources

Developer community