IPP50R250CP
not for new design
RoHS Compliant
Lead-free

IPP50R250CP

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP50R250CP
IPP50R250CP


Product details

  • Budgetary Price €/1k
    0.77
  • ID (@25°C) max
    13 A
  • ID max
    13 A
  • IDpuls max
    31 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    TO220
  • Polarity
    N
  • Ptot max
    114 W
  • QG
    27 nC
  • QG (typ @10V)
    27 nC
  • RDS (on) (@ Tj = 25°C) max
    250 mΩ
  • RDS (on) (@ Tj = 25°C)
    220 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.1 K/W
  • Rth
    1.1 K/W
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
IPP50R250CPXKSA1
Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
CoolMOS™ CP, Infineon's fifth series of CoolMOS™, is designed for hard and soft switching topologies, CCM PFC as well as PWM for ATX, notebook adapter PDP and LCD TV.

Features

  • Lowest FOM R on x Q g
  • Ultra low gate charge
  • High dv/dt rate
  • Low R DS(on), low Q G, fast switching
  • V th 3 V, high g fs high, low internal R g
  • High current capability
  • Best-in-class price/performance ratio

Benefits

  • Reduced conduction and switching losses
  • High power density and efficiency
  • Hard and soft switching topologies

Applications

Documents

Design resources

Developer community