IPP200N15N3 G
Active
RoHS Compliant
Lead-free

IPP200N15N3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP200N15N3 G
IPP200N15N3 G
ea.


Product details

  • Ciss
    1820 pF
  • Coss
    214 pF
  • ID (@25°C) max
    50 A
  • IDpuls max
    200 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    150 W
  • QG (typ @10V)
    23 nC
  • RDS (on) (@10V) max
    20 mΩ
  • Rth
    1 K/W
  • VDS max
    150 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPP200N15N3GXKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
The 150V OptiMOS™ achieves a reduction in R DS(on) of 40% and of 45% in figure of merit (FOM) compared to the next best competitor. This drastic improvement opens new possibilities like moving from leaded packages to SMD packages or effectively replacing two old parts with one OptiMOS™ part.

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products
Documents

Design resources

Developer community