IPP083N10N5
Active
RoHS Compliant

IPP083N10N5

OptiMOS™ 5 power MOSFET 100 V in a TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP083N10N5
IPP083N10N5


Product details

  • Budgetary Price €/1k
    0.68
  • Ciss
    2100 pF
  • Coss
    337 pF
  • ID (@25°C) max
    73 A
  • IDpuls max
    292 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    100 W
  • QG (typ @10V)
    30 nC
  • RDS (on) (@10V) max
    8.3 mΩ
  • RthJA max
    62 K/W
  • Rth
    1.5 K/W
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IPP083N10N5AKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon’s OptiMOS™ 5 industrial power MOSFET devices in 80 V and 100 V are designed for synchronous rectification in telecom and server power supply application, but also the ideal choice for other applications such as solar, low voltage drives and laptop adapter.

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • 44% reduction in output capacitance
  • 43% RDS(on) reduction from previous gen

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot
Documents

Design resources

Developer community