Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPP04CN10N G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPP04CN10N G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    2.23
  • Ciss
    10400 pF
  • Coss
    1590 pF
  • ID max
    100 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    158 nC
  • RDS (on) (@10V) max
    3.9 mΩ
  • Rth
    0.5 K/W
  • VDS max
    100 V
  • VGS(th) (typ) range
    2 V to 4 V
  • VGS(th) (typ)
    3 V

OPN
IPP04CN10NGXKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon's 100V OptiMOS™ power MOSFETs offer superior solutions for high efficiency, high power-density SMPS. Compared to the next best technology this family achieves a reduction of 30% in both R DS(on) and FOM (figure of merit).

Features

  • Excellent switching performance
  • World’s lowest RDS(on)
  • Very low Qg and Qgd
  • Excellent gate charge x RDS(on) product (FOM)
  • RoHS compliant-halogen free
  • MSL1 rated 2

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community