IPP033N03LF2S
Active
RoHS Compliant

IPP033N03LF2S

StrongIRFET™ 2 power MOSFET 30 V in TO-220 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP033N03LF2S
IPP033N03LF2S
ea.


Product details

  • ID (@25°C) max
    78 A
  • IDpuls max
    312 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • QG (typ @4.5V)
    16 nC
  • QG (typ @10V)
    33 nC
  • RDS (on) (@10V) max
    3.3 mΩ
  • RDS (on) (@4.5V) max
    5 mΩ
  • Special Features
    Logic Level
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.85 V

OPN
IPP033N03LF2SAKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock

Features

  • General purpose products
  • Excellent robustness
  • Superior price/performance ratio
  • Broad availability at distributors
  • Standard packages and pin-out
  • High manufacturing & supply standards

Benefits

  • Addresses a wide range of applications
  • High quality and competitive price
  • Convenient selection & purchasing
  • Ease of design-in
  • Simplified product services
Documents

Design resources

Developer community