IPP023N10N5
Active and preferred
RoHS Compliant
Lead-free

IPP023N10N5

OptiMOS™ 5 power MOSFET 100 V in a TO-220 package
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    1.92, 1.92
  • Ciss
    12000 pF
  • Coss
    1810 pF
  • ID (@25°C) max
    120 A
  • IDpuls max
    480 A
  • Mounting
    TMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    375 W
  • QG (typ @10V)
    168 nC
  • RDS (on) (@10V) max
    2.3 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.4 K/W
  • Rth
    0.4 K/W
  • VDS max
    100 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IPP023N10N5XKSA1 IPP023N10N5AKSA1
Product Status active and preferred active and preferred
Infineon Package
Package Name N/A TO220
Packing Size 500 500
Packing Type TUBE TUBE
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free Yes No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
CN
MY
Country of Diffusion (CoD)
DE
AT,DE
Infineon stock last updated:
ea. in stock
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon’s OptiMOS™ 5 industrial power MOSFET devices in 80 V and 100 V are designed for synchronous rectification in telecom and server power supply application, but also the ideal choice for other applications such as solar, low voltage drives and laptop adapter.

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • 44% reduction in output capacitance
  • 43% RDS(on) reduction from previous gen

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot
Documents

Design resources

Developer community