IPP023N08N5
Active and preferred
RoHS Compliant

IPP023N08N5

OptiMOS™ 5 power MOSFET 80V for telecom applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP023N08N5
IPP023N08N5
ea.


Product details

  • Budgetary Price €/1k
    1.81
  • Ciss
    9300 pF
  • Coss
    1500 pF
  • ID (@25°C) max
    120 A
  • IDpuls max
    480 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    133 nC
  • RDS (on) (@10V) max
    2.3 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.5 K/W
  • Rth
    0.5 K/W
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IPP023N08N5AKSA1
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE,MY
ea.
in stock
OptiMOS™ 5 80 V power MOSFET , especially designed for Synchronous Rectification for telecom and server power supplies . In addition, the device can also be utilized in other industrial applications such as solar , low voltage drives and adapter . Within seven different packages, the OptiMOS™ 5 80 V MOSFETs offer the industry’s lowest RDS(on). Additionally, compared to the previous generation, OptiMOS™ 5 80 V has an RDS(on) reduction of up to 43%.

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • Capacitance reduction of up to 44%
  • 43% lower Rds(on) vs. previous gen

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot
Documents

Design resources

Developer community