IPLU250N04S4-1R7
not for new design
RoHS Compliant
Lead-free

IPLU250N04S4-1R7

40 V, N-Ch, 1.7 mΩ max, Automotive MOSFET, TOLL (10x12), OptiMOS™-T2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPLU250N04S4-1R7
IPLU250N04S4-1R7


Product details

  • Budgetary Price €/1k
    1.07
  • ID (@25°C) max
    250 A
  • IDpuls max
    1000 A
  • Launch year
    2014
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL (PG-HSOF-8-1)
  • Planned to be available until at least
    2029
  • Polarity
    N
  • Ptot max
    188 W
  • QG (typ @10V)
    76 nC
  • QG (typ @10V) max
    100 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1.7 mΩ
  • RthJC max
    0.8 K/W
  • Technology
    OptiMOS™T2
  • VDS max
    40 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPLU250N04S41R7XTMA1
Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status not for new design
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • 100% Avalanche tested
  • Ultra low RDS(on)
  • PPAP capable device
Documents

Design resources

Developer community