- Silicon Carbide Bidirectional Switches
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
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
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
Sep 29, 2026
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
Sep 29, 2026
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
Budgetary Price €/1k0.87
-
ID (@25°C) max9 A
-
ID max9 A
-
IDpuls max20 A
-
MountingTHT
-
Operating Temperature min-55 °C
-
PackageI2PAK (TO-262)
-
PolarityN
-
Ptot max83 W
-
QG17 nC
-
QG (typ @10V)17 nC
-
RDS (on) max13.4 mΩ
-
RthJA max62 K/W
-
RthJC max1.5 K/W
-
Rth1.5 K/W
-
VDS max500 V
-
VGS(th) range2.5 V to 3.5 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Lowest figure of merit R on x Q g
- Ultra low gate charge
- Extreme dv/dt rate
- Ultra low R DS(on), ultra low gate charge, very fast switching
- V th 3 V, g fs very high, internal R g very low
- High current capability
- Significant reduction of conduction and switching losses
- High power density and efficiency for superior power conversion systems
- Best-in-class price/performance ratio
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.