IPI50R299CP

IPI50R299CP

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPI50R299CP
IPI50R299CP


Product details

  • ID (@25°C) max
    12 A
  • ID max
    12 A
  • IDpuls max
    26 A
  • Mounting
    THT
  • Operating Temperature min
    -55 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    104 W
  • QG
    23 nC
  • QG (typ @10V)
    23 nC
  • RDS (on) max
    299 mΩ
  • RDS (on) (@10V) max
    299 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.2 K/W
  • Rth
    1.2 K/W
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CoolMOS™ CP, Infineon's fifth series of CoolMOS™, is designed for hard and soft switching topologies, CCM PFC as well as PWM for ATX, notebook adapter PDP and LCD TV.

Features

  • Lowest figure of merit R on x Q g
  • Ultra low gate charge
  • Extreme dv/dt rate
  • Ultra low R DS(on), ultra low gate charge, very fast switching
  • V th 3 V, g fs very high, internal R g very low
  • High current capability
  • Significant reduction of conduction and switching losses
  • High power density and efficiency for superior power conversion systems
  • Best-in-class price/performance ratio

Applications

Documents

Design resources

Developer community