IPI084N06L3 G

IPI084N06L3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPI084N06L3 G
IPI084N06L3 G


Product details

  • Ciss
    3700 pF
  • Coss
    690 pF
  • ID max
    50 A
  • IDpuls max
    200 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    79 W
  • QG (typ @4.5V)
    22 nC
  • RDS (on) (@10V) max
    8.4 mΩ
  • RDS (on) (@4.5V) max
    14.3 mΩ
  • RDS (on) (@4.5V LL) max
    14.3 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    1.9 K/W
  • Rth
    1.9 K/W
  • VDS max
    60 V
  • VGS(th) (typ) range
    1.2 V to 2.2 V
  • VGS(th) (typ)
    1.7 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
OptiMOS™ 60V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Excellent gate charge x RDS(on) product (FOM)
  • Very low on-resistance RDS(on)
  • Ideal for fast switching applications
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community