Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPI040N06N3 G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPI040N06N3 G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    8000 pF
  • Coss
    1700 pF
  • ID (@25°C) max
    130 A
  • IDpuls max
    360 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    150 W
  • QG (typ @10V)
    98 nC
  • RDS (on) (@10V) max
    4 mΩ
  • Rth
    1 K/W
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPI040N06N3GXKSA1
Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
OptiMOS™ 60V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Excellent gate charge x RDS(on) product (FOM)
  • Very low on-resistance RDS(on)
  • Ideal for fast switching applications
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community