- Ampere CPU voltage regulator Ics
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
Sep 29, 2026
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
Sep 29, 2026
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Ciss6100 pF
-
Coss1640 pF
-
ID max100 A
-
IDpuls max400 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageI2PAK (TO-262)
-
PolarityN
-
Ptot max214 W
-
QG (typ @10V)88 nC
-
RDS (on) (@10V) max3.75 mΩ
-
Rth0.7 K/W
-
VDS max80 V
-
VGS(th) (typ) range2 V to 3.5 V
-
VGS(th) (typ)2.8 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Optimized technology for DC-DC converters
- Excellent gate charge x R DS(ON) product (FOM)
- Superior thermal resistance
- Dual sided cooling
- Low parasitic inductance
- Low profile (<0,7mm)
- N-channel, normal level
- 100% avalanche tested
- Pb-free plating; RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.