IPG20N06S4L-11
Active
RoHS Compliant

IPG20N06S4L-11

60 V, Dual N-Ch, 11.2 mΩ max, Automotive MOSFET, dual SSO8 (5x6), OptiMOS™-T2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPG20N06S4L-11
IPG20N06S4L-11


Product details

  • ID (@25°C) max
    20 A
  • IDpuls max
    80 A
  • Launch year
    2011
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    dual SS08 (PG-TDSON-8)
  • Planned to be available until at least
    2034
  • Polarity
    N+N
  • Ptot max
    65 W
  • QG (typ @10V) max
    53 nC
  • QG (typ @10V)
    41 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    11.2 mΩ
  • RthJC max
    2.3 K/W
  • Technology
    OptiMOS™T2
  • VDS max
    60 V
  • VGS(th) range
    1.2 V to 2.2 V
  • VGS(th)
    1.7 V

OPN
IPG20N06S4L11ATMA1
Product Status active
Infineon Package
Package Name Dual SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Dual SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • Dual N-ch-Logic Level-Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green Product (RoHS compliant)
  • 100% Avalanche tested
  • PPAP Capable Device
  • Dual Super S08 substitutes DPAKs

Benefits

  • Significant PCB area savings
  • System level cost reduction
  • Bond wire is 200um for up to 20A current
  • Larger source lead for wire bonding
  • Package: PG-TDSON-8-4
  • Equal performance to DPAK, same die size
  • Exposed pad for thermal transfer
  • 2 N-Channel MOSFETs; Isolated Leadframes
Documents

Design resources

Developer community