IPF129N20NM6
Active and preferred
RoHS Compliant

IPF129N20NM6

OptiMOS™ 6 power MOSFET 200 V normal level in D²PAK 7-pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPF129N20NM6
IPF129N20NM6
ea.


Product details

  • ID (@25°C) max
    87 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • QG (typ @10V)
    37 nC
  • RDS (on) (@10V) max
    12.9 mΩ
  • VDS max
    200 V
  • VGS(th) range
    3 V to 4.5 V
  • VGS(th)
    3.7 V

OPN
IPF129N20NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
ea.
in stock
IPF129N20NM6 OptiMOS™ 6 200 V is setting the new technology standard. It addresses the need for high power density, high efficiency, and high reliability. The OptiMOS™ 6 200 V technology was designed for optimal performance in motor drive applications such as LEV, forklifts, and drones. The new OptiMOS™ 6 features industry leading RDS(on), improved switching and current sharing capability, enabling high power density, less paralleling, and excellent EMI performance. The improved switching behavior makes the OptiMOS™ 6 200 V family an ideal choice for any type of switching applications such as telecom, server, solar, or audio. Additionally, the combination of wide SOA and industry-leading RDS(on) result in a perfect fit for static switching applications such as BMS.

Features

  • 42 % lower RDS(on)
  • 89% lower Qrr(typ)
  • More than 3 times softer diode
  • Improved capacitance linearity
  • Improved SOA
  • Pb-free plating and RoHS compliant

Benefits

  • Low conduction losses
  • Low switching losses
  • Stable operation with improved EMI
  • Less paralleling required
  • Better current sharing when paralleling
  • Environmentally friendly

Applications

Documents

Design resources

Developer community