IPF036N15NM6
Active and preferred
RoHS Compliant

IPF036N15NM6

OptiMOS™ 6 power MOSFET 150 V normal level in D²PAK 7-pin package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPF036N15NM6
IPF036N15NM6
ea.


Product details

  • ID (@25°C) max
    190 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • QG (typ @10V)
    69 nC
  • RDS (on) (@10V) max
    3.6 mΩ
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
IPF036N15NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
IPF036N15NM6 OptiMOS™ 6 150 V in normal level is setting a new level of performance within the highly competitive 150 V market.OptiMOS™ 6 150 V technology was designed to fulfill the requirements of both high and low switching frequency applications, in hard and soft switching.

Features

  • Very low RDS(on)
  • Industry's lowest Qrr in 150 V
  • Improved diode softness vs OptiMOS™ 5
  • Tight Vgs(th) spread of +/-500 mV
  • High avalanche ruggedness
  • Max Tj of 175°C and MSL1

Benefits

  • Low conduction and switching losses
  • Stable operation with improved EMI
  • Better current sharing when paralleling
  • Enhanced robustness
  • Improved system reliability
Documents

Design resources

Developer community