IPF018N10NM5LF2
Active and preferred
RoHS Compliant

IPF018N10NM5LF2

OptiMOS™ 5 single N-channel Linear FET 2 100 V, 1,8 mΩ, 259 A in D²PAK 7-pin
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPF018N10NM5LF2
IPF018N10NM5LF2
ea.


Product details

  • ID (@25°C) max
    259 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK 7pin (TO-263 7pin)
  • Polarity
    N
  • QG (typ @10V)
    165 nC
  • RDS (on) (@10V) max
    1.8 mΩ
  • Special Features
    Wide SOA
  • VDS max
    100 V
  • VGS(th) range
    2.3 V to 3.9 V
  • VGS(th)
    3.1 V

OPN
IPF018N10NM5LF2ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK 7-pin
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
ea.
in stock
The OptiMOS™ 5 Linear FET 2 technology enables best-in-class trade-off between on-state resistance and linear mode capability. Combined with the D2PAK 7-pin package, IPF018N10NM5LF2 is designed for inrush current protection applications such as hot-swap, e-fuse, and battery protection in Battery management systems (BMS).

Features

  • Wide safe operating area (SOA)
  • Low RDS(on)
  • Lower IGSS compared to Linear FET
  • Optimized transfer characteristic

Benefits

  • Rugged linear mode operation
  • Low condition losses
  • Improved gate driver compatibility
  • Better current sharing
Documents

Design resources

Developer community