IPDQ65R060CFD7A
Active and preferred
RoHS Compliant
Lead-free

IPDQ65R060CFD7A

650 V CoolMOS™ CFD7A N-channel automotive SJ power MOSFET in HDSOP-22 top-side cooling
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPDQ65R060CFD7A
IPDQ65R060CFD7A
ea.


Product details

  • ID (@25°C) max
    45 A
  • ID max
    45 A
  • IDpuls max
    139 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Q-DPAK
  • Polarity
    N
  • Ptot max
    272 W
  • QG (typ @10V)
    65 nC
  • QG
    65 nC
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    60 mΩ
  • RDS (on) (@ Tj = 25°C)
    50 mΩ
  • Special Features
    Highest cosmic radiation robustness
  • Technology
    CoolMOS™ CFD7A
  • VDS max
    650 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPDQ65R060CFD7AXTMA1
Product Status active and preferred
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
The 60mΩ IPDQ65R060CFD7A in QDPAK top side cooling SMD package is part of the automotive-qualified 650 V CoolMOS™ SJ power MOSFET CFD7A product family. As compared to the previous generation, CoolMOS™ CFD7A offers higher reliability and power density while increasing design flexibility. Top side cooling further supports increased power density, reduces parasitic source inductance and comes with Kelvin source pin and3.2 mm creepage distance.

Features

  • AEC-Q101 qualified
  • For hard- and soft-switching topologies
  • Intrinsic fast body diode
  • Reduced parasitic source inductance
  • Kelvin source pin
  • High current capability
  • High power dissipation, Ptot 694 W/25°C
  • Creepage distance of 3.2 mm for HV

Benefits

  • Better utilization of PCB space
  • Highest reliability for automotive appl.
  • Optimized power loop
  • Decoupling of thermals from substrate
  • Enabling of higher power density designs
  • Scalable for use in PFC and DC-DC stage
  • Granular portfolio available
Documents

Design resources

Developer community