IPDQ65R029CFD7
not for new design
RoHS Compliant
Lead-free

IPDQ65R029CFD7

The 650 V CoolMOS™ CFD7 superjunction MOSFET with integrated fast body diode is the perfect choice for resonant high power topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPDQ65R029CFD7
IPDQ65R029CFD7


Product details

  • Budgetary Price €/1k
    5.46
  • ID (@25°C) max
    85 A
  • ID max
    85 A
  • IDpuls max
    304 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Q-DPAK
  • Polarity
    N
  • Ptot max
    463 W
  • QG (typ @10V)
    139 nC
  • QG
    139 nC
  • RDS (on) (@ Tj = 25°C) max
    29 mΩ
  • RDS (on) (@10V) max
    29 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    650 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPDQ65R029CFD7XTMA1
Product Status not for new design
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon’s 650 V CoolMOS™ CFD7 superjunction MOSFET IPDQ65R029CFD7 in a QDPAK package is ideally suited for resonant topologies in industrial applications, such as server, telecom, solar, and EV-charging stations, in which it enables significant efficiency improvements compared to competition.  As a successor to the CFD2 SJ MOSFET family, it comes with reduced gate charge, improved turn-off behavior, and reduced reverse recovery charge enabling highest efficiency and power density as well as additional 50 V breakdown voltage.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
  • Enables high power density
  • Enables better control
  • Enables perfect electrical loops

Applications

Documents

Design resources

Developer community