IPDQ60R035CFD7
not for new design
RoHS Compliant
Lead-free

IPDQ60R035CFD7

Infineon’s answer to resonant high power topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    68 A
  • IDpuls max
    212 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Q-DPAK
  • Polarity
    N
  • Ptot max
    367 W
  • QG (typ @10V)
    108 nC
  • QG
    108 nC
  • RDS (on) (@ Tj = 25°C) max
    35 mΩ
  • RDS (on) (@10V) max
    35 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPDQ60R035CFD7XTMA1
Product Status not for new design
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name Q-DPAK
Packing Size 750
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The 600 V CoolMOS™ CFD7 is Infineon’s latest high voltage superjunction MOSFET technology with integrated fast body diode, completing the CoolMOS™ 7 series. CoolMOS™ CFD7 comes with reduced gate charge (Qg), improved turn-off behavior and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
  • Enables high power density
  • Enables better control
  • Enables perfect electrical loops

Applications

Documents

Design resources

Developer community