IPDD60R037CM8
not for new design
RoHS Compliant
Lead-free

IPDD60R037CM8

IPDD60R037CM8 - 600 V CoolMOS™ 8 power transistor

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPDD60R037CM8
IPDD60R037CM8


Product details

  • Budgetary Price €/1k
    3.15
  • ID (@25°C) max
    65 A
  • IDpuls max
    230 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    D-DPAK
  • Polarity
    N
  • QG
    79 nC
  • QG (typ @10V)
    79 nC
  • RDS (on) (@ Tj = 25°C) max
    37 mΩ
  • RDS (on) (@10V) max
    37 mΩ
  • Special Features
    Best price-performance with highest efficiency and fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.7 V to 4.7 V
  • VGS(th)
    4.2 V

OPN
IPDD60R037CM8XTMA1
Product Status not for new design
Infineon Package
Package Name D-DPAK
Packing Size 1700
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name D-DPAK
Packing Size 1700
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The 600 V CoolMOS™ 8 SJ MOSFETs series is the successor to the 600 V CoolMOS™ 7 MOSFET family including P7, S7, CFD7, C7 (G7) and PFD7.It comes with reduced gate charge (Qg) of 20% over CFD7, reduction in turn-off losses (Eoss) is further improved by 12% over CFD7, reverse recovery charge (Qrr) is 3% lower compared to the CFD7, as well as the lowest reverse recovery time (trr) in the market.

Features

  • Best-in-class RDS(on)*A
  • Significant reduction of losses
  • Excellent commutation ruggedness
  • Integrated fast body diode
  • .XT interconnection
  • ESD protection
  • Top-side cooling D-DPAK package

Benefits

  • Increased power density
  • Ease of use and fast design-in
  • Low ringing tendency
  • Simplified thermal management
  • Simplified portfolio
  • SMT compatible
  • Reduced assembly cost
  • Reduced stray inductance
  • Space reduction

Applications

Documents

Design resources

Developer community