IPD65R950C6

IPD65R950C6

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD65R950C6
IPD65R950C6


Product details

  • Budgetary Price €/1k
    0.44
  • ID (@25°C) max
    4.5 A
  • ID max
    4.5 A
  • IDpuls max
    12 A
  • Mounting
    SMT
  • Operating Temperature min
    -55 °C
  • Package
    DPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    37 W
  • QG
    15.3 nC
  • QG (typ @10V)
    15.3 nC
  • RDS (on) max
    950 mΩ
  • RDS (on) (@10V) max
    950 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    3.4 K/W
  • Rth
    3.4 K/W
  • VDS max
    650 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CoolMOS™ C6 combines Infineon's experience as the leading superjunction MOSFET supplier with best-in-class innovation. The C6 devices provide all benefits of a fast switching superjunction MOSFET while not sacrificing ease of use. Extremely low switching and conduction losses make switching applications even more efficient, compact, lighter and cooler. 600V CoolMOS™ C6 is replacement for 600V CoolMOS™ C3650V CoolMOS™ C6 is replacement for 650V CoolMOS™ C3

Features

  • Easy control of switching behavior
  • Extremely low losses due to very low Figure of Merit (R DS(on)* Q g and E oss)
  • Very high commutation ruggedness
  • Easy to use
  • Better light load efficiency compared to C3
  • Outstanding reliability with proven CoolMOS™ quality combined with high body diode ruggedness
  • Better price performance in comparison to previous CoolMOS™ generations
  • More efficient, more compact, lighter and cooler

Benefits

  • Improved power density
  • Improved reliability
  • General purpose part can be used in both soft and hard switching topologies
  • Better light load effciency
  • Improved effciency in hard switching applications
  • Improved ease-of-use
  • Reduces possible ringing due to pcb layout and package parasitic effects

Applications

Documents

Design resources

Developer community