IPD640N06L G

IPD640N06L G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD640N06L G
IPD640N06L G


Product details

  • Budgetary Price €/1k
    0.19
  • Ciss
    350 pF
  • Coss
    94 pF
  • ID max
    18 A
  • IDpuls max
    72 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    47 W
  • QG (typ @10V)
    10 nC
  • RDS (on) (@4.5V LL) max
    85 mΩ
  • RDS (on) (@4.5V) max
    85 mΩ
  • RDS (on) (@10V) max
    64 mΩ
  • Rth
    3.2 K/W
  • VDS max
    60 V
  • VGS(th) (typ) range
    1.2 V to 2 V
  • VGS(th) (typ)
    1.6 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
OptiMOS™ 60V is a perfect choice for synchronous rectification in switched mode power supplies (SMPS) such as those found in servers and desktops and tablet charger. In addition these devices can be used for a broad range of industrial applications including motor control, solar micro inverter and fast switching DC-DC converter.

Features

  • Excellent gate charge x RDS(on) product (FOM)
  • Very low on-resistance RDS(on)
  • Ideal for fast switching applications
  • RoHS compliant - halogen free
  • MSL1 rated

Benefits

  • Highest system efficiency
  • Less paralleling required
  • Increased power density
  • System cost reduction
  • Very low voltage overshoot

Applications

Documents

Design resources

Developer community