Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPD50R500CE
END OF LIFE
discontinued
RoHS Compliant

IPD50R500CE

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD50R500CE
IPD50R500CE


Product details

  • Budgetary Price €/1k
    0.27
  • ID max
    7.6 A
  • ID (@25°C) max
    7.6 A
  • IDpuls max
    24 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    DPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    57 W
  • QG
    18.7 nC
  • QG (typ @10V)
    18.7 nC
  • RDS (on) max
    500 mΩ
  • RDS (on) (@10V) max
    500 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    2.19 K/W
  • Rth
    2.19 K/W
  • Special Features
    Price-performance
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V

OPN
IPD50R500CEAUMA1
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in consumer and lighting markets by still meeting highest efficiency standards. The new series provides all benefits of a fast switching superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market.

Features

  • CoolMOS™ CE series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies

Applications

Documents

Design resources

Developer community