IPD50N06S2-14
Active and preferred
RoHS Compliant

IPD50N06S2-14

55 V, N-Ch, 14.4 mΩ max, Automotive MOSFET, DPAK, OptiMOS™
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD50N06S2-14
IPD50N06S2-14
ea.


Product details

  • Budgetary Price €/1k
    0.5
  • ID (@25°C) max
    50 A
  • IDpuls max
    200 A
  • Launch year
    2007
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (PG-TO252-3)
  • Planned to be available until at least
    2034
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V) max
    52 nC
  • QG (typ @10V)
    39 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    14.4 mΩ
  • RthJC max
    1.1 K/W
  • Technology
    OptiMOS™
  • VDS max
    55 V
  • VGS(th) range
    2.1 V to 4 V
  • VGS(th)
    3 V

OPN
IPD50N06S214ATMA2
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green package (RoHS compliant)
  • Ultra low RDS(on)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Lowest RDS(on) at 55V in Planar Tech
  • High current capability
  • Lowest switching and conduction losses
  • High thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller drivers output stages
Documents

Design resources

Developer community