Budgetary Price €/1k0.39
-
Ciss1560 pF
-
Coss232 pF
-
ID (@25°C) max35 A
-
IDpuls max140 A
-
MountingSMT
-
Operating Temperature range-55 °C to 175 °C
-
PackageDPAK (TO-252)
-
PolarityN
-
Ptot max71 W
-
QG (typ @10V)23 nC
-
RDS (on) (@10V) max25 mΩ
-
RthJC max2.1 K/W
-
Rth2.1 K/W
-
VDS max100 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
|
OPN
|
IPD25CN10NGATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
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
- Excellent switching performance
- World’s lowest R DS(on)
- Low Q g and Q gd
- Excellent gate charge
- RoHS compliant-halogen free
- MSL1 rated
Benefits
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.