IPD135N08N3 G
Active
RoHS Compliant

IPD135N08N3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD135N08N3 G
IPD135N08N3 G
ea.


Product details

  • Budgetary Price €/1k
    0.31
  • Ciss
    1300 pF
  • Coss
    353 pF
  • ID (@25°C) max
    45 A
  • IDpuls max
    180 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    79 W
  • QG (typ @10V)
    19 nC
  • RDS (on) (@10V) max
    13.5 mΩ
  • Rth
    1.9 K/W
  • VDS max
    80 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.8 V

OPN
IPD135N08N3GATMA1
Product Status active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
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
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
OptiMOS™ is the market leader in highly efficient solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

Features

  • Optimized for DC-DC converters
  • Excellent gate charge
  • Superior thermal resistance
  • Dual-side cooling
  • Low parasitic inductance
  • Low profile (<0,7mm)
  • N-channel, normal level
  • 100% avalanche tested
  • Pb-free plating; RoHS compliant

Applications

Documents

Design resources

Developer community