Budgetary Price €/1k0.38
-
Ciss3700 pF
-
Coss690 pF
-
ID (@25°C) max50 A
-
IDpuls max200 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageDPAK (TO-252)
-
PolarityN
-
Ptot max79 W
-
QG (typ @4.5V)22 nC
-
RDS (on) (@10V) max7.9 mΩ
-
RDS (on) (@4.5V) max13.5 mΩ
-
RDS (on) (@4.5V LL) max13.5 mΩ
-
Rth1.9 K/W
-
Special FeaturesLogic Level
-
VDS max60 V
-
VGS(th) range1.2 V to 2.2 V
-
VGS(th)1.7 V
| Recommended | ||
|
OPN
|
IPD079N06L3GATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DPAK | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
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
| Package Name | DPAK |
| Packing Size | 2500 |
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
- Charge x RDS(on)product (FOM)
- Low on-resistance R DS(on)
- Ideal for fast switching applications
- RoHS compliant - halogen free
- MSL1 rated
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
- Very low voltage overshoot
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.