IPD068P03L3 G
Active and preferred
RoHS Compliant

IPD068P03L3 G

P-channel enhancement mode Field-Effect Transistor (FET), -30 V, D-PAK
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD068P03L3 G
IPD068P03L3 G
ea.


Product details

  • Ciss
    5150 pF
  • Coss
    2090 pF
  • ID max
    -70 A
  • IDpuls max
    -280 A
  • Package
    DPAK (TO-252)
  • Ptot max
    100 W
  • QG
    68 nC
  • RDS (on) (@4.5V LL) max
    11 mΩ
  • RDS (on) max
    6.8 mΩ
  • RDS (on) (@4.5V) max
    11 mΩ
  • Rth
    1.5 K/W
  • VDS max
    -30 V
  • VGS(th) range
    -1 V to -2 V

OPN
IPD068P03L3GATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
ea.
in stock
Infineon’s highly innovative OptiMOS™ families include p-channel power MOSFETs. These products consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics.

Features

  • Enhancement mode
  • Logic level
  • Avalanche rated
  • Fast switching
  • dv/dt rated
Pb-free lead-plating
  • RoHS compliant, Halogen-free
  • Qualified according to AEC Q101

Applications

Documents

Design resources

Developer community