Die Size (-) range4.5 mm² to 6.7 mm²
-
Die Size (Y)4.5 mm
-
Die Size (Area)30.15 mm²
-
Die Size (X)6.7 mm
-
EAS/Avalanche Energy40 mJ
-
ModeEnhancement
-
Output Drivers1
-
PolarityN
-
RDS (on)1.2 mΩ
-
RDS (on) (@10V) max100 mΩ
-
TechnologyOptiMOS™ 3
-
Thickness175
-
VBRDSS max75 V
-
VDS75 V
-
VDS max75 V
-
VGS(th) range2.3 V to 3.8 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Optimized technology for
- Synchronous rectification
- Industry’s lowest R DS(on)
- World’s lowest FOM
- Very low Q g and Q gd
Benefits
- Highest system efficiency
- Less paralleling required
- Increased power density
- System cost reduction
- Very low voltage overshoot
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.