Die Size (-) range1.05 mm² to 2.1 mm²
-
Die Size (Area)2.2 mm²
-
Die Size (Y)2.1 mm
-
Die Size (X)1.05 mm
-
EAS/Avalanche Energy50 mJ
-
ModeEnhancement
-
Output Drivers1
-
PolarityN
-
RDS (on)5.3 mΩ
-
RDS (on) (@10V) max50 mΩ
-
TechnologyOptiMOS™ 3
-
Thickness175
-
VBRDSS max30 V
-
VDS30 V
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Best-in-class on-state resistance
- Benchmark switching performance due to lowest figure of merits R on x Q g and R on x Q gd
- Low gate resistance
- Excellent 5V gate drive performance
- Optimized EMI behavior based on an integrated damping network
- Super barrier diode may improved efficiency by upwards of 2%.
Benefits
- Save overall system costs by reducing the number of phases in multiphase converters
- Highest efficiency
- Smallest footprint and highest power density with S3O8 & CanPAK™
- Easy to design-in
- Can be driven from 5V system rail giving excellent performance
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.