ID (@25°C) max17 A
-
IDpuls max51 A
-
MountingSMT
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK
-
PolarityN
-
Ptot max227 W
-
QG (typ @10V) max88 nC
-
QG88 nC
-
QualificationAutomotive
-
RDS (on) (@ Tj = 25°C) max290 mΩ
-
RDS (on) (@ Tj = 25°C)250 mΩ
-
Special FeaturesPrice-performance
-
TechnologyCoolMOS™ C3A
-
TopologyFlyback
-
VDS max800 V
-
VGS(th) min2.1 V
-
VGS(th) max3.9 V
| Recommended | ||
|
OPN
|
IPB80R290C3AATMA2 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | D2PAK | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
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
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- CoolMOS™ 3 series
- low gate charge
- low stored energy in COSS
- improved FOM Ron*A
- automotive qualification
- Fieldproven CoolMOS™ quality
- CoolMOS™ since 1998
Benefits
- higher switching frequencies
- higher power density
- higher efficiency
- MOSFET suits hard & resonant topologies
Share in WeChat
Scan the QR code with your WeChat App to share this page.