IPB80N06S2L-07
Active and preferred
RoHS Compliant

IPB80N06S2L-07

55 V, N-Ch, 6.7 mΩ max, Automotive MOSFET, D2PAK, OptiMOS™

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB80N06S2L-07
IPB80N06S2L-07


Product details

  • Budgetary Price €/1k
    0.99
  • ID (@25°C) max
    80 A
  • IDpuls max
    320 A
  • Launch year
    2006
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (PG-TO263-3)
  • Planned to be available until at least
    2033
  • Polarity
    N
  • Ptot max
    210 W
  • QG (typ @10V) max
    130 nC
  • QG (typ @10V)
    95 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    6.7 mΩ
  • RthJC max
    0.7 K/W
  • Technology
    OptiMOS™
  • VDS max
    55 V
  • VGS(th) range
    1.2 V to 2 V
  • VGS(th)
    1.6 V

OPN
IPB80N06S2L07ATMA3
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 09/2014
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 09/2014
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green package (lead free)
  • Ultra low RDS(on)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Lowest RDS(on) at 55V in planar tech
  • Highest current capability
  • Lowest switching and conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller drivers output stages

Applications

Documents

Design resources

Developer community