Budgetary Price €/1k1.28
-
ID (@25°C) max80 A
-
IDpuls max320 A
-
Launch year2006
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (PG-TO263-3)
-
Planned to be available until at least2033
-
PolarityN
-
Ptot max300 W
-
QG (typ @10V) max155 nC
-
QG (typ @10V)116 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max5.2 mΩ
-
RthJC max0.5 K/W
-
TechnologyOptiMOS™
-
VDS max55 V
-
VGS(th) range2.1 V to 4 V
-
VGS(th)3 V
| Recommended | ||
|
OPN
|
IPB80N06S2H5ATMA2 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | D2PAK | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 08/2014 | |
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
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 08/2014 |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- N-channel - Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green package (lead free)
- Ultra low RDS(on)
- PPAP Capable Device
Benefits
- Lowest RDS(on) at 55V in planar tech
- Highest current capability
- Lowest switching conduction losses
- Highest thermal efficiency
- Robust packages & superior quality
- Optimized Qg tot, smaller drivers output
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.