Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPB80N04S3-04
END OF LIFE
discontinued
RoHS Compliant

IPB80N04S3-04

END OF LIFE
40 V, N-Ch, 3.8 mΩ max, Automotive MOSFET, D2PAK, OptiMOS™-T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    1.06
  • ID (@25°C) max
    80 A
  • IDpuls max
    320 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (PG-TO263-3)
  • Polarity
    N
  • Ptot max
    136 W
  • QG (typ @10V) max
    80 nC
  • QG (typ @10V)
    60 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    3.8 mΩ
  • RthJC max
    1.1 K/W
  • Technology
    OptiMOS™T
  • VDS max
    40 V
  • VGS(th) min
    2.1 V
  • VGS(th) max
    4 V
  • VGS(th)
    3 V

OPN
IPB80N04S304ATMA1
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • N-Channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green package (lead free)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Highest current capability
  • Lowest switching and conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimized total gate charge
  • Smaller driver output stages

Applications

Documents

Design resources

Developer community