IPB80N04S2-H4
Active and preferred
RoHS Compliant

IPB80N04S2-H4

40 V, N-Ch, 3.7 mΩ max, Automotive MOSFET, D2PAK, OptiMOS™
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB80N04S2-H4
IPB80N04S2-H4
ea.


Product details

  • ID (@25°C) max
    80 A
  • IDpuls max
    320 A
  • Launch year
    2006
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (PG-TO263-3)
  • Planned to be available until at least
    2029
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V) max
    148 nC
  • QG (typ @10V)
    103 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    3.7 mΩ
  • RthJC max
    0.5 K/W
  • Technology
    OptiMOS™
  • VDS max
    40 V
  • VGS(th) range
    2.1 V to 4 V
  • VGS(th)
    3 V

OPN
IPB80N04S2H4ATMA2
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2029
Launch Date 11/2012
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2029
Launch Date 11/2012
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock

Features

  • N-Channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Ultra low RDS(on)
  • 100% Avalanche tested
  • Green Product (RoHS compliant)
  • PPAP Capable Device

Benefits

  • Highest current capability
  • Lowest switching and conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimized total gate charge
  • Smaller driver output stages
Documents

Design resources

Developer community