Budgetary Price €/1k1.08
-
ID (@25°C) max80 A
-
IDpuls max320 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (PG-TO263-3)
-
PolarityN
-
Ptot max136 W
-
QG (typ @10V) max140 nC
-
QG (typ @10V)110 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max2.4 mΩ
-
RthJC max1.1 K/W
-
TechnologyOptiMOS™T2
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
-
VGS(th)1.5 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- N-Channel - Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green package (lead free)
- Ultra low RDS(on)
- 100% Avalanche tested
- PPAP Capable Device
Benefits
- Highest current capability
- Lowest switching & conduction losses
- Highest thermal efficiency
- Robust packages & superior quality
- Optimized Qg tot, smaller drivers output
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.