IPB70N10S3-12
Active and preferred
RoHS Compliant

IPB70N10S3-12

100 V, N-Ch, 11.3 mΩ max, Automotive MOSFET, D2PAK, OptiMOS™-T
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Budgetary Price €/1k
    1.06, 1.06
  • ID (@25°C) max
    70 A
  • IDpuls max
    280 A
  • Launch year
    2008
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (PG-TO263-3)
  • Planned to be available until at least
    2030
  • Polarity
    N
  • Ptot max
    125 W
  • QG (typ @10V)
    51 nC
  • QG (typ @10V) max
    66 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    11.3 mΩ
  • RthJC max
    1.2 K/W
  • Technology
    OptiMOS™T
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPB70N10S312ATMA2 IPB70N10S312ATMA1
Product Status active and preferred not for new design
Infineon Package
Package Name D2PAK D2PAK
Packing Size 1000 1000
Packing Type TAPE & REEL TAPE & REEL
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
MY
MY
Country of Diffusion (CoD)
AT,MY
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,MY

Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Highest current capability 180A
  • Low switching and conduction losses
  • High thermal efficiency
  • Robust packages & superior quality
  • Optimal total gate charge
  • Smaller drivers output stages

Applications

Documents

Design resources

Developer community