IPB60R099CPA
not for new design
RoHS Compliant

IPB60R099CPA

600V, N-Ch, 105 mΩ max105 mΩ max, Automotive MOSFET, D2PAK, CoolMOS™ CPA

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB60R099CPA
IPB60R099CPA


Product details

  • ID (@25°C) max
    31 A
  • IDpuls max
    93 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK
  • Polarity
    N
  • Ptot max
    255 W
  • QG (typ @10V) max
    60 nC
  • QG
    60 nC
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C) max
    99 mΩ
  • RDS (on) (@ Tj = 25°C)
    0 mΩ
  • RthJC max
    0.5 K/W
  • Technology
    CoolMOS™ CPA
  • Topology
    Full Bridge
  • VDS max
    600 V
  • VGS(th) max
    3.5 V
  • VGS(th) min
    2.5 V

OPN
IPB60R099CPAATMA1
Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
The well established 600V CoolMOS™ CP series is characterised with ultra low gate charge, extreme dv/dt rated, high peak current capability. It is AEC Q101 qualified and fits best in DCDC converters.

Features

  • CoolMOS™ CP series
  • low gate charge
  • low stored energy in COSS
  • automotive qualification
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • high efficiency @ hard switching
  • higher power density
  • reduced cooling
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community